2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Flange (MF8) AFM0810S(00S)

Expand Table
EN
1/5
Code
CODE
Material
MAT
Packaging
PCG
Ø
DI [mm]
ØA
A [mm]
ØB
B [mm]
C
C [mm]
R
R [mm]
R1
R1 [mm]
S
S [mm]
1
2
3
AFM0810S00S
Zinc coated steel
s - single packaging
08-10
12
4.5
30
11
5.0
3
AFM1216S00S
Zinc coated steel
s - single packaging
12-16
16
5.5
40
15
5.5
4
AFM2025S00S
Zinc coated steel
s - single packaging
20-25
22
6.6
50
20
8.0
5
Menampilkan tampilan terkompresi (3 produk yang dapat dikonfigurasi)
Order numberAFM0810S00S
ShorttextZinc coated steel
Perubahan terakhir14.05.2021 13:58:10
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties